TCPIP_DHCPS_Enable Function

C

bool TCPIP_DHCPS_Enable(
    TCPIP_NET_HANDLE hNet
);

Description

This function enables the DHCP Server for the specified interface, if it is disabled. If it is already enabled, nothing is done.

Preconditions

The DHCP server module must be initialized.

Parameters

ParametersDescription
hNetInterface on which to enable the DHCP Server.

Returns

  • True - If successful.
  • False - If unsuccessful.

Remarks

None.