1.2.1.18 SMTPC Module
The SMTPC module in the TCP/IP Stack lets applications send e-mails to any recipient worldwide. These message could include status information or important alerts. Using the e-mail to SMS gateways provided by most cell phone carriers, these messages can also be delivered directly to cell phone handsets.
Note: The SMTPC client supports encrypted communication with the mail
server by using the Networking Presentation layer to integrate an external encryption
services provider (usually wolfSSL) for TLS support.