1.2.1.1 Announce Module
TCP/IP Stack Library Announce Module for Microchip Devices
This library provides the API of the Announce Module that is available on the Microchip family of devices with a convenient C language interface. It is a module that belongs to the TCP/IP Stack.
The module implements a proprietary network discovery protocol.
This module will facilitate device discovery on DHCP enabled networks by broadcasting a UDP message on port 30303 whenever the local IP address changes.