1.2.1.3 DHCP Client Module
The DHCP client module will allow your application to dynamically obtain an IP address and a subnet mask from a DHCP server on the same network. Additionally, the DHCP client will get other parameters, such as gateway and DNS addresses