TCPIP_IPV4_OPTION_DCPT Structure
C
typedef struct {
TCPIP_IPV4_OPTION_TYPE optionType;
int optionSize;
} TCPIP_IPV4_OPTION_DCPT;
Description
Descriptor for the IPv4 options.
This is a data structure describing options that are part of an IPv4 packet.
Parameters
Parameters | Description |
---|---|
optionType | Current option type. |
optionSize | Current option type in bytes, including the IPV4_OPTION_FIELD data. |
Returns
None.
Remarks
None.