TCPIP_DHCPS_LEASE_HANDLE Type
C
typedef const void* TCPIP_DHCPS_LEASE_HANDLE;
Description
Type: TCPIP_DHCPS_LEASE_HANDLE.
A handle that server is using to provide the index of a lease entry.
Remarks
This handle is used by command handler to get the Index of Lease entry.