1.2.1.11 FTP Server Module

An embedded File Transfer Protocol (FTP) server is an excellent addition to any network-enabled device. FTP server capability facilitates the uploading of files to, and downloading of files from, an embedded device. Almost all computers have, at the very least, a command line FTP client that will allow a user to_connect_to an embedded FTP server.