TCPIP_DHCPS_POOL_ENTRY_TYPE Enumeration
C
typedef enum {
DHCP_SERVER_POOL_ENTRY_ALL,
DHCP_SERVER_POOL_ENTRY_IN_USE
} TCPIP_DHCPS_POOL_ENTRY_TYPE;
Description
Enumeration: TCPIP_DHCPS_POOL_ENTRY_TYPE.
DHCP_SERVER_POOL_ENTRY_ALL - Get or Remove all the leased address which includes both solved and unsolved entries. DHCP_SERVER_POOL_ENTRY_IN_USE - Get or Remove only solved leased IP address.
Members
Members | Description |
---|---|
DHCP_SERVER_POOL_ENTRY_ALL | Get or remove all the leased address. |
DHCP_SERVER_POOL_ENTRY_IN_USE | Get or remove only leased IP address. |