1.2.1.1.3 Library Interface

This section describes the Application Programming Interface (API) functions of the Announce module. Refer to each section for a detailed description.

NameDescription
Functions
TCPIP_ANNOUNCE_MessageRequest
TCPIP_ANNOUNCE_CallbackRegisterAllows the registration of a user callback.
TCPIP_ANNOUNCE_TaskStandard TCP/IP stack module task function.
Data Types and Constants
TCPIP_ANNOUNCE_BROADCAST_TYPEAnnounce message type
TCPIP_ANNOUNCE_FIELD_PAYLOADAnnounce payload types
TCPIP_ANNOUNCE_MESSAGE_CALLBACKAnnounce message callback function.
TCPIP_ANNOUNCE_MODULE_CONFIGAnnounce Configuration structure placeholder