1.2.1.1.2 TCPIP Announce Configurations

Announce Specific User Configurations

  • Announce Broadcast Type:

    • Type of the broadcast used by the Announce module

    • This type enables the network directed broadcast

    • If it is not defined or it is 0, the network limited broadcast is used

    • The default is nework limited broadcast

    • Default value: 0

    • Symbol TCPIP_ANNOUNCE_NETWORK_DIRECTED_BCAST

  • Announce Task Rate (in msec):

    • Announce task processing rate, in milliseconds.

    • The Announce module will process a timer event with this rate for maintaining its own queues, processing timeouts, etc.

    • The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained

    • The value cannot be lower than the TCPIP_STACK_TICK_RATE.

    • Default value: 333

    • Symbol TCPIP_ANNOUNCE_TASK_RATE

  • Maximum Payload Size:

    • Maximum size of a payload sent once

    • Adjust to your needs

    • Default value: 512

    • Symbol TCPIP_ANNOUNCE_MAX_PAYLOAD