1.2.5.1 TCP/IP Stack Network Configuration
The NETCONFIG block within the TCP/IP Stack is a configuration component that allows users/developers to set up various network parameters for their application. This component typically includes settings for network interfaces, IP addresses, subnet masks, gateways, and other network-related configurations.