1.2.5.5 Ethernet GMAC Driver Library
The Ethernet Media Access Controller (GMAC) module implements a 10/100 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The GMAC can operate in either half or full duplex mode at all supported speeds.
Embedded Characteristics
-
Compatible with IEEE Standard 802.3
-
10, 100 Mbps operation
-
Full and half duplex operation at all supported speeds of operation
-
Statistics Counter Registers for RMON/MIB
-
MII interface to the physical layer
-
Integrated physical coding
-
Direct memory access (DMA) interface to external memory
-
Support for 6 priority queues in DMA
-
8 KB transmit RAM and 4 KB receive RAM
-
Programmable burst length and endianism for DMA
-
Interrupt generation to signal receive and transmit completion, errors or other events
-
Automatic pad and cyclic redundancy check (CRC) generation on transmitted frames
-
Automatic discard of frames received with errors
-
Receive and transmit IP, TCP and UDP checksum offload. Both IPv4 and IPv6 packet types supported
-
Address checking logic for four specific 48-bit addresses, four type IDs, promiscuous mode, hash matching of unicast and multicast destination addresses and Wake-on-LAN
-
Management Data Input/Output (MDIO) interface for physical layer management
-
Support for jumbo frames up to 10240 Bytes
-
Full duplex flow control with recognition of incoming pause frames and hardware generation of transmitted pause frames
-
Half duplex flow control by forcing collisions on incoming frames
-
Support for 802.1Q VLAN tagging with recognition of incoming VLAN and priority tagged frames
-
Support for 802.1Qbb priority-based flow control
-
Programmable Inter Packet Gap (IPG) Stretch
-
Recognition of IEEE 1588 PTP frames
-
IEEE 1588 time stamp unit (TSU)
-
Support for 802.1AS timing and synchronization
-
Supports 802.1Qav traffic shaping on two highest priority queues