1.2.5.4 ENCx24J600 Driver Library
The ENCx24J600 External MAC is an external module to the PIC32 that is connected through a SPI or PSP interface. This driver interfaces with the SPI driver to communicate with the external device to implement a complete Ethernet node in a system.
The following are some of the key features of this module:
-
Supports 10/100 Ethernet
-
Full-Duplex and Half-Duplex operation
-
Broadcast, Multicast and Unicast packets
-
Manual and automatic flow control
-
Supports Auto-MDIX
-
-
Fully configurable interrupts
-
Configurable receive packet filtering using:
-
64-bit Hash Table
-
64-byte Pattern Match
-
Magic Packet™ Filtering
-
Runt Packet Detection and Filtering
-
-
Supports Packet Payload Checksum calculation
-
CRC Check
-
Supports SPI interface