1.2.5.8 Ethernet PHY Driver Library
This library provides a software abstraction for configuring external Ethernet PHY devices for use with the on-chip Ethernet Controller.
Few of the supported Ethernet PHYs are:
- KSZ8041
- KSZ8061
- KSZ8081
- KSZ8091
- KSZ8863
- KSZ9031
- KSZ9131
- LAN8700
- LAN8720
- LAN8740
- LAN8742A
- LAN8770
- LAN8840
- LAN9303
- LAN9354
- VSC8540
- DP83640
- DP83848
- IP101GR