TCPIP_UDP_RxOffsetSet Function

C

void TCPIP_UDP_RxOffsetSet(UDP_SOCKET hUDP, uint16_t rOffset); 

Returns

None.

Description

This function allows the user to specify the read location within the socket RX buffer. Future calls to TCPIP_UDP_Get and TCPIP_UDP_ArrayGet will read data from the indicated location forward.

Preconditions

UDP socket should have been opened with TCPIP_UDP_ServerOpen/TCPIP_UDP_ClientOpen. hUDP - valid socket

Parameters

ParametersDescription
hUDPUDP socket handle
wOffsetOffset from beginning of UDP packet data payload to place the read pointer.