TCPIP_UDP_COMMANDS Macro
C
#define TCPIP_UDP_COMMANDS 0
Description
TCPIP UDP info commands Enables/Disables the UDP command feature. This setting will add a UDP "info" command to the TCP/IP command menu allowing a run time inspection of the UDP sockets Set the value to 1 to enable, 0 to disable the feature.
Remarks
to have the UDP commands available the TCP/IP commands need to be enabled.