1.2.1.15.3 Library Interface

NameDescription
Macros
TCPIP_NBNS_TASK_TICK_RATENBNS task processing rate The default value is 110 milliseconds. The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained The value cannot be lower than the TCPIP_STACK_TICK_RATE.
Functions
TCPIP_NBNS_TaskStandard TCP/IP stack module task function.
Data Types and Constants
TCPIP_NBNS_MODULE_CONFIGPlaceholder for NBNS configuration upgrades.