1.2.1.15.2 NetBIOS Name Service (NBNS) Configurations

NBNS Specific User Configurations

  • NBNS Task Rate (in msec):

    • NBNS task processing rate, in milliseconds.

    • The NBNS module will process a timer event with this rate for maintaining its own queues, processing timeouts, etc.

    • The lower the rate (higher the frequency) the higher the module priority and higher module performance can be obtained

    • The value cannot be lower than the TCPIP_STACK_TICK_RATE.

    • Default value: 110

    • Symbol TCPIP_NBNS_TASK_TICK_RATE