TCPIP_DHCP_Enable Function
C
bool TCPIP_DHCP_Enable(
TCPIP_NET_HANDLE hNet
);
Description
This function enables the DHCP client for the specified interface, if it is disabled. If it is already enabled, no action is taken.
Preconditions
The DHCP module must be initialized.
Parameters
Parameters | Description |
---|---|
hNet | Interface to enable the DHCP client on. |
Returns
True - If successful.
False - If unsuccessful.
Remarks
None.