TCPIP_ICMPV6_Flush Function

C

bool TCPIP_ICMPV6_Flush(IPV6_PACKET * pkt); 

Returns

  • true - if the packet was flushed

  • false - if the packet was queued

Description

Transmit out a ICMPv6 packet.

Remarks

None.

Preconditions

IPv6 and ICMPv6 are initialized.

Parameters

ParametersDescription
pktThe packet to flush