TCPIP_ICMPV6_CallbackDeregister Function
C
bool TCPIP_ICMPV6_CallbackDeregister(ICMPV6_HANDLE hIcmpv6);
Returns
true - On Success
false - On Failure (If no such handler registered)
Description
This function deregisters a previously registered function from the ICMPv6 register list.
Remarks
None.
Preconditions
IPv6 and ICMPv6 are initialized.
Parameters
Parameters | Description |
---|---|
hIcmpv6 | ICMPv6 handler |