2.3.2 False Triggers May Occur Under Certain Conditions
False triggers may occur on falling input pin:
- For common-mode voltage below 0.5V
- For common-mode voltage above 0.5V if the slew rate is greater than 1 V/µs
Work Around
None.
Affected Silicon Revisions
| Rev. A | Rev. B | Rev. C |
| X | - | - |