1.2.4.1 CTLE (CDR Mode)
(Ask a Question)CTLE can be used up to 10.3125 Gbps for short channel, see the Table 1-4. The following example shows the data capture with default Libero SoC settings and optimal CTLE values from IBIS-AMI simulations at 10.3125 Gbps. The system used for the short reach is 5 inch backplane channel along with cables and PolarFire board traces with following transceiver settings:
- Tx: 400 mV, 0 dB and 100Ω
- Rx: 100Ω
- Libero default CTLE: 5 GHz + 7.3 db
- CTLE from Simulation: 5 GHz + 1.8 db
- Data Pattern: PRBS31
The following figure shows the eye plot from simulation with Libero SoC default CTLE setting and corresponding eye from the monitor on SmartDebug.
The following figure shows the eye plot captured with optimal CTLE setting from simulation and corresponding eye from eye monitor on SmartDebug.
CTLE is used up to 6.8 Gbps for long channel. The following example show the data capture with default Libero SoC settings and optimal CTLE values from IBIS-AMI simulations at 6.25 Gbps. The system used for the long reach is 34 inch backplane channel along with cables and PolarFire board traces:
- Tx: 1000 mV, -6 dB and 180Ω
- Rx: 100Ω
- Libero default CTLE: 3 GHz + 6.8 db
- CTLE from Simulation: 5 GHz + 7.3 db
- Data Pattern: PRBS31
The following figure shows the eye from simulation with Libero SoC default CTLE setting and corresponding eye from eye monitor on SmartDebug.
The following figure shows the eye captured with optimal CTLE setting from simulation and corresponding the eye from eye monitor on SmartDebug.
The eye with Libero SoC default CTLE and CTLE from simulation shows similar results.