9.14.1 BORCON
| Name: | BORCON |
| Address: | 0xEDB |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SBOREN | BORRDY | ||||||||
| Access | R/W | R | |||||||
| Reset | 1 | q |
Bit 7 – SBOREN Software Brown-out Reset Enable bit
| Reset States: |
|
| Value | Name | Description |
|---|---|---|
| — | If BOREN ≠ 01 |
SBOREN is read/write, but has no effect on the BOR |
1 |
If BOREN = 01 |
BOR Enabled |
0 |
If BOREN = 01 |
BOR Disabled |
Bit 0 – BORRDY Brown-out Reset Circuit Ready Status bit
| Reset States: |
|
| Value | Description |
|---|---|
1 |
The Brown-out Reset Circuit is active and armed |
0 |
The Brown-out Reset Circuit is disabled or is warming up |