5.6.7 OSCEN

Oscillator Manual Enable Register
Name: OSCEN
Address: 0xED7

Bit 76543210 
 EXTOENHFOENMFOENLFOENSOSCENADOEN   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – EXTOEN External Oscillator Manual Request Enable bit

ValueDescription
1 EXTOSC is explicitly enabled, operating as specified by CONFIG1[FEXTOSC]
0 EXTOSC is only enabled if requested by a peripheral

Bit 6 – HFOEN HFINTOSC Oscillator Manual Request Enable bit

ValueDescription
1 HFINTOSC is explicitly enabled, operating as specified by OSCFRQ
0 HFINTOSC is only enabled if requested by a peripheral

Bit 5 – MFOEN MFINTOSC (500 kHz/31.25 kHz) Oscillator Manual Request Enable bit (Derived from HFINTOSC)

ValueDescription
1 MFINTOSC is explicitly enabled
0 MFINTOSC is only enabled if requested by a peripheral

Bit 4 – LFOEN LFINTOSC (31 kHz) Oscillator Manual Request Enable bit

ValueDescription
1 LFINTOSC is explicitly enabled
0 LFINTOSC is only enabled if requested by a peripheral

Bit 3 – SOSCEN Secondary Oscillator Manual Request Enable bit

ValueDescription
1 Secondary Oscillator is explicitly enabled, operating as specified by SOSCPWR
0 Secondary Oscillator is only enabled if requested by a peripheral

Bit 2 – ADOEN ADC Oscillator Manual Request Enable bit

ValueDescription
1 ADC oscillator is explicitly enabled
0 ADC oscillator is only enabled if requested by a peripheral