5.6.4 OSCSTAT

Oscillator Status Register 1
Name: OSCSTAT
Address: 0xED6

Bit 76543210 
 EXTORHFORMFORLFORSORADOR PLLR 
Access RORORORORORORO 
Reset qqqqqqq 

Bit 7 – EXTOR EXTOSC (external) Oscillator Ready bit

ValueDescription
1 The oscillator is ready to be used
0 The oscillator is not enabled, or is not yet ready to be used

Bit 6 – HFOR HFINTOSC Oscillator Ready bit

ValueDescription
1 The oscillator is ready to be used
0 The oscillator is not enabled, or is not yet ready to be used

Bit 5 – MFOR MFINTOSC Oscillator Ready bit

ValueDescription
1 The oscillator is ready to be used
0 The oscillator is not enabled, or is not yet ready to be used

Bit 4 – LFOR LFINTOSC Oscillator Ready bit

ValueDescription
1 The oscillator is ready to be used
0 The oscillator is not enabled, or is not yet ready to be used

Bit 3 – SOR Secondary (Timer1) Oscillator Ready bit

ValueDescription
1 The oscillator is ready to be used
0 The oscillator is not enabled, or is not yet ready to be used

Bit 2 – ADOR ADC Oscillator Ready bit

ValueDescription
1 The oscillator is ready to be used
0 The oscillator is not enabled, or is not yet ready to be used

Bit 0 – PLLR PLL Ready bit

ValueDescription
1 The PLL is ready to be used
0 The PLL is not enabled, the required input source is not ready, or the PLL is not locked