Writes to PORTE are actually
written to the corresponding LATE register. Reads from PORTE register return
actual I/O pin values.
Bit RE3 is
read-only and will read ‘1’ when MCLRE = 1
(master clear enabled) and ’0’ when
DEBUG is enabled.
Name:
PORTE
Address:
0xF90
Bit
7
6
5
4
3
2
1
0
RE3
Access
R
Reset
x
Bit 3 – RE3 PORTE I/O Value
bits
Reset States:
POR/BOR = x
All Other Resets = u
Value
Description
1
PORT pin is ≥ VIH
0
PORT pin is ≤ VIL
Writes to PORTE are actually
written to the corresponding LATE register. Reads from PORTE register return
actual I/O pin values.
Bit RE3 is
read-only and will read ‘1’ when MCLRE = 1
(master clear enabled) and ’0’ when
DEBUG is enabled.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.