16.5.21 SLRCONA
| Name: | SLRCONA |
| Address: | 0xF09 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SLRA7 | SLRA6 | SLRA5 | SLRA4 | SLRA3 | SLRA2 | SLRA1 | SLRA0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – SLRAn Slew Rate Control on Pins Rx[7:0], respectively
| Value | Description |
|---|---|
| 1 | PORT pin slew rate is limited |
| 0 | PORT pin slews at maximum rate |