26.12.1 MDCON0
Note:
- The modulated output frequency can be greater and asynchronous from the clock that updates this register bit, the bit value may not be valid for higher speed modulator or carrier signals.
- MDBIT must be selected as the modulation source in the MDSRC register for this operation.
| Name: | MDCON0 |
| Address: | 0xF4C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | OPOL | BIT | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 7 – EN Modulator Module Enable bit
| Value | Description |
|---|---|
1 |
Modulator module is enabled and mixing input signals |
0 |
Modulator module is disabled and has no output |
Bit 5 – OUT Modulator Output bit
Displays the current output value of the modulator module.
Bit 4 – OPOL Modulator Output Polarity Select bit
| Value | Description |
|---|---|
1 |
Modulator output signal is inverted; idle high output |
0 |
Modulator output signal is not inverted; idle low output |
Bit 0 – BIT Modulation Source Select Input bit
Allows software to manually set modulation source input to module