26.7 Baud Rate Generator
The MSSP module has a Baud Rate Generator available for clock generation in both I2C and SPI Host modes. The Baud Rate Generator (BRG) reload value is placed in the SSPxADD register. When a write occurs to SSPxBUF, the Baud Rate Generator will automatically begin counting down.
Once the given operation is complete, the internal clock will automatically stop counting and the clock pin will remain in its last state.
An internal Reload signal, shown in Figure 26-40, triggers the value from SSPxADD to be loaded into the BRG counter. This occurs twice for each oscillation of the module clock line. The logic dictating when the reload signal is asserted depends on the mode in which the MSSP is being operated.
Table 26-1 illustrates clock rates based on instruction cycles and the BRG value loaded into SSPxADD.
MSSP Baud Rate Generator Frequency Equation
0x00
,
0x01
and 0x02
are not valid for SSPxADD when used
as a Baud Rate Generator for I2C. This is an
implementation limitation.FOSC | FCY | BRG Value | FCLOCK (Two Rollovers of BRG) |
---|---|---|---|
32 MHz | 8 MHz | 13h | 400 kHz |
32 MHz | 8 MHz | 19h | 308 kHz |
32 MHz | 8 MHz | 4Fh | 100 kHz |
16 MHz | 4 MHz | 09h | 400 kHz |
16 MHz | 4 MHz | 0Ch | 308 kHz |
16 MHz | 4 MHz | 27h | 100 kHz |
4 MHz | 1 MHz | 09h | 100 kHz |
Note: Refer to
the “I/O Ports” section in the “Electrical Specification”
chapter, Internal Oscillator Parameters, to ensure the system is designed
to support all requirements.
|