19 Timer1 Module with Gate Control
Timer1 module is a 16-bit timer/counter with the following features:
- 16-Bit Timer/Counter Register Pair (TMRxH:TMRxL)
- Programmable Internal or External Clock Source
- 2-Bit Prescaler
- Optionally Synchronized Comparator Out
- Multiple Timer1 Gate (count enable) Sources
- Interrupt-on-Overflow
- Wake-Up on Overflow (external clock, Asynchronous mode only)
- 16-Bit Read/Write Operation
- Time Base for the Capture/Compare Function with the CCP modules
- Special Event Trigger (with CCP)
- Selectable Gate Source Polarity
- Gate Toggle mode
- Gate Single Pulse mode
- Gate Value Status
- Gate Event Interrupt
Important: References to module Timer1 apply to all the odd
numbered timers on this device.
Note:
- This signal comes from the pin seleted by TxCKIPPS.
- TMRx register increments on rising edge.
- Synchronize does not operate while in Sleep.
- See TMRxCLK for clock source selections.
- See TMRxGATE for gate source selection.
- Synchronized comparator output should not be used in conjunction with synchronized input clock.