20.5 Operating Modes
The mode of the timer is controlled by the MODE bits of the T2HLT register. Edge-Triggered modes require six Timer clock periods between external triggers. Level-Triggered modes require the triggering level to be at least three Timer clock periods long. External triggers are ignored while in Debug mode.
Mode | MODE[4:0] | Output Operation |
Operation | Timer Control | |||
---|---|---|---|---|---|---|---|
[4:3] | [2:0] | Start | Reset | Stop | |||
Free- Running Period |
00 |
000 |
Period Pulse | Software gate (Figure 20-3) | ON =
1 |
— | ON =
0 |
001 |
Hardware gate, active-high | ON =
1 andTMRx_ers =
|
— | ON =
0 orTMRx_ers =
|
|||
010 |
Hardware gate, active-low | ON =
1 andTMRx_ers =
|
— | ON =
0 orTMRx_ers =
|
|||
011 |
Period Pulse with Hardware Reset |
Rising or falling edge Reset | ON = 1 |
TMRx_ers ↕ | ON = 0 |
||
100 |
Rising edge Reset (Figure 20-5) | TMRx_ers ↑ | |||||
101 |
Falling edge Reset | TMRx_ers ↓ | |||||
110 |
Low level Reset | TMRx_ers
= 0 |
ON =
0 orTMRx_ers =
|
||||
111 |
High level Reset (Figure 20-6) | TMRx_ers
= 1 |
ON =
0 orTMRx_ers =
|
||||
One-shot | 01 |
000 |
One-shot | Software start (Figure 20-7) | ON =
1 |
— | ON = 0 or Next clock after TMRx = PRx (Note 2) |
001 |
Edge- Triggered Start (Note 1) |
Rising edge start (Figure 20-8) | ON =
1 andTMRx_ers ↑ |
— | |||
010 |
Falling edge start | ON =
1 andTMRx_ers ↓ |
— | ||||
011 |
Any edge start | ON =
1 andTMRx_ers ↕ |
— | ||||
100 |
Edge- Triggered Start and Hardware Reset (Note 1) |
Rising
edge start and Rising edge Reset (Figure 20-9) |
ON =
1 andTMRx_ers ↑ |
TMRx_ers ↑ | |||
101 |
Falling
edge start and Falling edge Reset |
ON =
1 andTMRx_ers ↓ |
TMRx_ers ↓ | ||||
110 |
Rising
edge start and Low level Reset (Figure 20-10) |
ON =
1 andTMRx_ers ↑ |
TMRx_ers
= 0 |
||||
111 |
Falling
edge start and High level Reset |
ON =
1 andTMRx_ers ↓ |
TMRx_ers
= 1 |
||||
Mono-stable | 10 |
000 |
Reserved | ||||
001 |
Edge- Triggered Start (Note 1) |
Rising edge start | ON =
1 andTMRx_ers ↑ |
— | ON = 0 or Next clock after TMRx = PRx (Note 3) |
||
010 |
Falling edge start | ON =
1 andTMRx_ers ↓ |
— | ||||
011 |
Any edge start | ON =
1 andTMRx_ers ↕ |
— | ||||
Reserved | 100 |
Reserved | |||||
Reserved | 101 |
Reserved | |||||
One-shot | 110 |
Level Triggered Start and Hardware Reset |
High
level start and Low level Reset (Figure 20-12) |
ON =
1 andTMRx_ers =
|
TMRx_ers
= 0 |
ON = 0 orHeld in Reset (Note 2) |
|
111 |
Low
level start and High level Reset |
ON =
1 andTMRx_ers = |
TMRx_ers
= 1 |
||||
Reserved | 11 |
xxx | Reserved | ||||
- If ON =
0
then an edge is required to restart the timer after ON =1
. - When T2TMR = T2PR then the next clock clears ON and stops T2TMR at 0x00.
- When T2TMR = T2PR then the next clock stops T2TMR at 0x00 but does not clear ON.