15.2.8 Edge Selectable Interrupt-on-Change
An interrupt can be generated by detecting a signal at the port pin that has either a rising edge or a falling edge. Individual pins can be independently configured to generate an interrupt. The interrupt-on-change module is present on all the pins . For further details about the IOC module, refer to "Interrupt-on-Change" chapter.