21.6.2 CCPxCAP
Name: | CCPxCAP |
Address: | 0xFAC,0xFA8 |
Capture Trigger Input Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTS[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – CTS[1:0] Capture Trigger Input Selection bits
CTS | Source |
---|---|
11 | IOC Interrupt |
10 | CMP2_output |
01 | CMP1_output |
00 | Pin selected by CCPxPPS |