27.3.2 Synchronous Client Mode
The following bits are used to configure the EUSART for synchronous client operation:
- SYNC =
1
(configures the EUSART for synchronous operation) - CSRC =
0
(configures the EUSART as a client) - SREN =
0
(for transmit); SREN =1
(for single byte receive) - CREN =
0
(for transmit); CREN =1
(recommended setting for continuous receive) - SPEN =
1
(enables the EUSART)
Important: Clearing the SREN and CREN bits of the RCxSTA register ensures that the
device is in the Transmit mode, otherwise the device will be configured to receive.