17.7 Effects of a Reset
A device Power-on-Reset (POR) clears all PPS input and output selections to their default values. All other Resets leave the selections unchanged. Default input selections are shown in the input selection register table. The PPS one-way is also removed.