25.2 Modulator Signal Sources
The modulator signal can be supplied from the following sources selected with the SRCS bits:
SRCS<3:0> | Connection |
---|---|
1011-1111 | Reserved |
1010 | MSSP1 - SDO |
1001 | EUSART1 TX (TX/CK output) |
1000 | EUSART1 RX (DT output) |
0111 | CMP2 OUT |
0110 | CMP1 OUT |
0101 | PWM4 OUT |
0100 | PWM3 OUT |
0011 | CCP2 OUT |
0010 | CCP1 OUT |
0001 | MDBIT |
0000 | Pin selected by MDSRCPPS |