7.4.4 PMD3
Name: | PMD3 |
Address: | 0xEDF |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWM4MD | PWM3MD | CCP2MD | CCP1MD | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 3 – PWM4MD Disable Pulse-Width Modulator PWM4 bit
Value | Description |
---|---|
1 |
PWM4 module disabled |
0 |
PWM4 module enabled |
Bit 2 – PWM3MD Disable Pulse-Width Modulator PWM3 bit
Value | Description |
---|---|
1 |
PWM3 module disabled |
0 |
PWM3 module enabled |
Bit 1 – CCP2MD Disable Pulse-Width Modulator CCP2 bit
Value | Description |
---|---|
1 |
CCP2 module disabled |
0 |
CCP2 module enabled |
Bit 0 – CCP1MD Disable Pulse-Width Modulator CCP1 bit
Value | Description |
---|---|
1 |
CCP1 module disabled |
0 |
CCP1 module enabled |