12.4.1 PROD
Product Register Pair
The PROD register stores the 16-bit result yielded by the unsigned operation performed by the 8x8 hardware multiplier.
Name: | PROD |
Address: | 0xFF3 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PRODH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PRODL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |