Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device: PIC18F24Q10, PIC18F25Q10
Tape & Reel Option: Blank = Tube
T = Tape & Reel
Temperature Range: I = -40°C to +85°C (Industrial)
E = -40°C to +125°C (Extended)
Package: ML = 28-lead QFN 6x6mm
STX = 28-lead VQFN 4x4x1mm
5N = 28-lead VQFN 6x6x1mm
SO = 28-lead SOIC
SP = 28-lead Skinny Plastic DIP
SS = 28-lead SSOP
Examples:
  • PIC18F24Q10-E/P 301: Extended temp., PDIP package, QTP pattern #301.
  • PIC18F25Q10-E/SO = Extended temp., SOIC package.
  • PIC18F24Q10T-I/ML = Tape and reel, Industrial temp., QFN package.
Note:
  1. Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
  2. Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.