39.18 Temperature Indicator Graphs Important: For all temperature indicator graphs: VREF+ set to VDD, VREF- set to VSS Figure 39-68. TEMPERATURE INDICATOR INITIAL OFFSET, HIGH RANGE, TEMP = 20°C Figure 39-69. TEMPERATURE INDICATOR INITIAL OFFSET, LOW RANGE, TEMP = 20°C Figure 39-70. TEMPERATURE INDICATOR SLOPE NORMALIZED TO 20°C, HIGH RANGE, VDD = 5.5V Figure 39-71. TEMPERATURE INDICATOR SLOPE NORMALIZED TO 20°C, HIGH RANGE, VDD = 3.5V Figure 39-72. TEMPERATURE INDICATOR SLOPE NORMALIZED TO 20°C, HIGH RANGE, VDD = 3.0V Figure 39-73. TEMPERATURE INDICATOR SLOPE NORMALIZED TO 20°C, LOW RANGE, VDD = 3.5V Figure 39-74. TEMPERATURE INDICATOR SLOPE NORMALIZED TO 20°C, LOW RANGE, VDD = 3.0V Figure 39-75. TEMPERATURE INDICATOR SLOPE NORMALIZED TO 20°C, LOW RANGE, VDD = 2.2V