28.4.1 FVRCON
Note:
- Fixed Voltage Reference output cannot exceed VDD.
- See Temperature Indicator Module section for additional information.
Name: | FVRCON |
Address: | 0xF2C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FVREN | FVRRDY | TSEN | TSRNG | CDAFVR[1:0] | ADFVR[1:0] | ||||
Access | R/W | R | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | q | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – FVREN Fixed Voltage Reference Enable bit
Value | Description |
---|---|
1 |
Fixed Voltage Reference is enabled |
0 |
Fixed Voltage Reference is disabled |
Bit 6 – FVRRDY Fixed Voltage Reference Ready Flag bit
Value | Description |
---|---|
1 |
Fixed Voltage Reference output is ready for use |
0 |
Fixed Voltage Reference output is not ready or not enabled |
Bit 5 – TSEN
Value | Description |
---|---|
1 |
Temperature Indicator is enabled |
0 |
Temperature Indicator is disabled |
Bit 4 – TSRNG
Value | Description |
---|---|
1 |
VOUT = VDD - 4Vt (High Range) |
0 |
VOUT = VDD - 2Vt (Low Range) |
Bits 3:2 – CDAFVR[1:0] Comparator FVR Buffer Gain Selection bits
Value | Description |
---|---|
11 |
Comparator FVR Buffer Gain is 4x, (4.096V)(1) |
10 |
Comparator FVR Buffer Gain is 2x, (2.048V)(1) |
01 |
Comparator FVR Buffer Gain is 1x, (1.024V) |
00 |
Comparator FVR Buffer is off |
Bits 1:0 – ADFVR[1:0] ADC FVR Buffer Gain Selection bit
Value | Description |
---|---|
11 |
ADC FVR Buffer Gain is 4x, (4.096V)(1) |
10 |
ADC FVR Buffer Gain is 2x, (2.048V)(1) |
01 |
ADC FVR Buffer Gain is 1x, (1.024V) |
00 |
ADC FVR Buffer is off |