32.6 Comparator Positive Input Selection
Configuring the PCH bits direct an internal voltage reference or an analog pin to the non-inverting input of the comparator:
PCH | Positive Input Source |
---|---|
111 | AVSS |
110 | FVR_Buffer2 |
101 | DAC_Output |
100 | CxPCH not connected |
011 | CxPCH not connected |
010 | CxPCH not connected |
001 | CxIN1+ |
000 | CxIN0+ |
Important: To use CxINy+ pins as analog input, the
appropriate bits must be set in the ANSEL register and the corresponding TRIS bits must
also be set to disable the output drivers.
See Fixed Voltage Reference (FVR) for more information on the Fixed Voltage Reference module.
See 5-Bit Digital-to-Analog Converter (DAC) module for more information on the DAC input signal.
Any time the comparator is disabled (CxEN = 0
), all comparator inputs are disabled.