21.3.4 Compare During Sleep
Since FOSC is shut down during Sleep mode, the Compare mode will not function properly during Sleep, unless the timer is running. The device will wake on interrupt (if enabled).
Since FOSC is shut down during Sleep mode, the Compare mode will not function properly during Sleep, unless the timer is running. The device will wake on interrupt (if enabled).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.