1.4.2.4 Invoke MSS Configurator from Libero SoC as Read-Only
In a PolarFire SoC project opened in Libero SoC v2021.3, you can now invoke the MSS configurator by double clicking on the MSS component under the Design Hierarchy pane to view the settings of the MSS in read-only mode. To change any setting, you must run the standalone MSS configurator outside of Libero.
For more information, see the Libero SoC Design Flow User Guide .