1.4.2.5 MSS Simulation Model Enhancements
Libero SoC v2021.3 enhances the MSS simulation model to add support for the following features:
- DMA-type transfers between MSS and fabric
- Fabric initiator accessing L2-LIM of MSS
For more information, see the Revision History topic in the PolarFire SoC FPGA MSS Simulation User Guide.