Features
- Cryptographic Authentication
Device with Secure Hardware-Based Key Storage:
- Protected storage for symmetric key
- Hardware Support for CheckMAC Validation of Client-Generated MAC
- Internal High-Quality NIST SP 800-90A/B/C True Random Number Generator (TRNG) (NIST Certified)
- Extensive Security Measures Against Attacks
- Strong Physical Protection Mechanisms Against Invasive Attacks
- Field-Programmable EEPROM
- Single symmetric secret key
- I/O protection key
- 384-byte user memory
- 40-year data retention at +55℃
- Monotonic Counter with Max Count Value of 10,000
- Unique 72-Bit Serial Number
-
Interface: 400 kHz Fast-Mode I2C Interface
- Voltage Supply Range: 1.65V to 5.5V
- 130 nA Nominal Sleep Current
- Human Body Model (HBM) ESD: >4 kV;
- Packaging Options: 8-Pad UDFN (2 mm x 3 mm), 8-Lead SOIC