11 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Part No |
SHA105: Cryptographic Co-processor with Secure Hardware-based Key Storage | |
| Trust Type | TFLX | Type of Microchip Trust Product |
| Trust Option | AUTH | Configuration associated with Trust Product |
| Package Options(1) | S | 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC) |
| U | 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) | |
Examples:
- SHA105-TFLXAUTHS: 8-Lead (0.150" Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC), I2C, MOQ 2k units
- SHA105-TFLXAUTHU: 8-Pad 2 mm x 3 mm x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN), I2C, MOQ 2k units
Note:
- Product will be delivered as Tape and Reel. Actual size of reel will vary based on customer order. The minimum order quantity (MOQ) allowed is 2k units.