10 Revision History SHA105
Revision B (June 2025)
: No changes have been made to the actual
silicon. Changes are only to the data sheet.
- Features:
- Added NIST certified information to TRNG bullet.
- Corrected UDFN package dimension.
- Symmetric Keys: Added information on diversified keys.
- Random Number Generator (RNG): Added specification information. Added ESV information.
- DC Parameters: All I/O Interfaces:
- Added input thresholds when in Sleep mode (VILS, VIHS).
- Updated Theta JA values.
NonceCommand: Removed session key information.- Hardware Tools: Added CryptoAuth Pro Trust Platform board and MikroElektronica Secure UDFN/SOIC Click boards.
- Product Identification System: Product Identification now separate section and not part of Back Matter.
- Microchip Information: Back Matter simplified per Microchip’s new standard.
Revision A (July 2023)
- Initial data sheet release.