Introduction

The SHA105-TFLXAUTH is a member of the Microchip Technology Inc. Trust Platform product family. The device is a pre-provisioned SHA105 targeted for use in symmetric authentication applications and is ideally suited for use in consumable and disposable applications as the host-side security device. The device can be used in systems where the host-side security device performs a CheckMAC operation. The SHA105-TFLXAUTH can be used in conjunction with the SHA104-TFLXAUTH or other Microchip CryptoAuthentication™ client-side devices.